Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.948 | |
| A dimension MM | 74.870 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW2139-0606S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -6 | -6 |
| End Type 1 | MALE ORFS | Male ORFS |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.046 | |
| Hose cut off factor MM | 51.970 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.229 | |
| Inside diameter MM | 5.800 | |
| Product height in | 0.617 | |
| Product height mm | 15.672 | |
| Product length in | 2.948 | |
| Product length mm | 74.879 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.617 | |
| Product width mm | 15.672 |