Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.490 | |
| A dimension MM | 63.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW2237-0402AB | |
| Compatible hose ID IN | 0.120 | |
| Compatible hose ID MM | 3.200 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.779 | |
| Hose cut off factor MM | 45.186 | |
| Hose size | -2 | -2 |
| Inside diameter IN | 7.400 | |
| Inside diameter MM | 1.880 | |
| Product height in | 0.562 | |
| Product height mm | 14.275 | |
| Product length in | 2.490 | |
| Product length mm | 63.246 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.562 | |
| Product width mm | 14.275 |