Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.299 |
| A dimension MM | 33.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 9.398 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hose size | -6 |
| Inside diameter IN | 0.382 |
| Inside diameter MM | 9.710 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
