Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.654 | |
| A dimension MM | 42.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G1210-8 | |
| Compatible hose ID IN | 0.410 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.945 | |
| End connection hex size MM | 24.000 | |
| End size 1 | -8 | -8 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.5190 | |
| Inside diameter MM | 13.2000 | |
| Product height in | 1.090 | |
| Product height mm | 27.686 | |
| Product length in | 0.940 | |
| Product length mm | 41.910 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.650 | |
| Product width mm | 41.910 |
