Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.500 | |
| A dimension MM | 63.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G1212-40 | |
| Compatible hose ID IN | 2.380 | |
| Compatible hose ID MM | 63.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 3.346 | |
| End connection hex size MM | 85.000 | |
| End size 1 | -40 | -40 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.410 | |
| Inside diameter MM | 61.210 | |
| Product height in | 3.860 | |
| Product height mm | 98.044 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.350 | |
| Product width mm | 85.090 |