Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G1290-24 | |
| Color | ZINC PLATED | Zinc plated |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 2.205 | |
| Hex size 1 MM | 56.0 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | G1290 | G1290 |
| Thread sealant | NO | No |
