Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | G1290-8-503 | |
| End size 1 | -8 | -8 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.866 | |
| Hex size 1 MM | 22.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | G1290 | G1290 |
| Thread sealant | NO | No |
