G1389
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
G1389
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 8 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Model Code | TG01NADB1FAG1389 | |
| Mounting style | Side Lug | |
| Non-Rotating | Yes | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 3.5 in | |
| Rod Material | Non Case Hardened | |
| Sub-brand | None |