
Aeroquip by Danfoss
G185261-24DR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
G185261-24DR
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.5 in |
| Compatible hoses | 1503 |
| Construction style | Reusable |
| Drop dimension | 3.01 |
| End gender 1 | Female |
| End Size 1 | 1 7/8 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 2.36 in |
| Hex Size 2 | 1.81 in |
| Hose cut-off factor | 3.05 in |
| Hose dash size | -24 |
| Inside diameter | 1.28 in |
| Item type | Nipple Assembly |
| Product Height | 4.06 in |
| Product Length/Depth | 5.61 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 62.18 in³ |
| Product Weight | 1.76 lb |
| Product Width | 2.73 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 7/8-12 |
| Trade Name | G185261 Series |