Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.820 | |
| A dimension MM | 97.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.950 | |
| Drop dimension MM | 49.50 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.063 | |
| Hex size 1 MM | 27.000 | |
| Hex size 2 IN | 0.866 | |
| Hex size 2 MM | 22.000 | |
| Hose cut off factor IN | 2.340 | |
| Hose cut off factor MM | 59.500 | |
| Inside diameter IN | 0.460 | |
| Inside diameter MM | 11.700 | |
| Product height in | 2.890 | |
| Product height mm | 73.406 | |
| Product length in | 4.350 | |
| Product length mm | 110.490 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
