Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.350 | |
| A dimension MM | 110.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.110 | |
| Drop dimension MM | 53.50 | |
| End connection hex size IN | 1.062 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.260 | |
| Hex size 1 MM | 32.000 | |
| Hex size 2 IN | 1.062 | |
| Hex size 2 MM | 27.000 | |
| Hose cut off factor IN | 2.520 | |
| Hose cut off factor MM | 64.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.560 | |
| Inside diameter MM | 14.200 | |
| Product height in | 2.720 | |
| Product height mm | 69.088 | |
| Product length in | 4.980 | |
| Product length mm | 126.492 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.450 | |
| Product width mm | 36.830 | |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
