Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.531 | |
| A dimension MM | 140.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.815 | |
| Drop dimension MM | 71.50 | |
| End connection hex size IN | 1.259 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.614 | |
| Hex size 1 MM | 41.000 | |
| Hex size 2 IN | 1.259 | |
| Hex size 2 MM | 32.000 | |
| Hose cut off factor IN | 3.524 | |
| Hose cut off factor MM | 89.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.815 | |
| Inside diameter MM | 20.700 | |
| Product height in | 3.540 | |
| Product height mm | 89.916 | |
| Product length in | 6.340 | |
| Product length mm | 161.036 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.860 | |
| Product width mm | 47.244 | |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |
