Aeroquip by Danfoss
G185264-6DR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
G185264-6DR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .37 in | |
| Compatible hoses | 1509 | |
| Construction style | Reusable | |
| Drop dimension | 1.02 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 9/16 IN | |
| End Size 2 | 9/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | UNF | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .67 in | |
| Hex Size 2 | .67 in | |
| Hose cut-off factor | 1.36 in | |
| Hose dash size | -6 | |
| Inside diameter | .26 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.8 in | |
| Product Length/Depth | 3.13 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 4.338 in³ | |
| Product Weight | .15 lb | |
| Product Width | .77 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Thread Size 2 | 9/16-18 | |
| Trade Name | G185264 Series |