Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.430 | |
| A dimension MM | 87.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.610 | |
| Drop dimension MM | 41.00 | |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.866 | |
| Hex size 1 MM | 22.000 | |
| Hex size 2 IN | 0.748 | |
| Hex size 2 MM | 19.000 | |
| Hose cut off factor IN | 1.950 | |
| Hose cut off factor MM | 49.500 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.350 | |
| Inside diameter MM | 8.900 | |
| Product height in | 2.470 | |
| Product height mm | 62.738 | |
| Product length in | 3.930 | |
| Product length mm | 99.822 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |