Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.850 | |
| A dimension MM | 47.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G186100-6-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.398 | |
| Compatible hoses | 2755 | 2755 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.669 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.689 | |
| Hose cut off factor MM | 17.500 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.255 | |
| Inside diameter MM | 6.500 | |
| Product height in | 0.770 | |
| Product height mm | 19.558 | |
| Product length in | 2.230 | |
| Product length mm | 56.642 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
