Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.120 | |
| A dimension MM | 53.848 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G220790-10-8P | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.820 | |
| Hose cut off factor MM | 20.828 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.350 | |
| Inside diameter MM | 8.890 | |
| Product height in | 0.860 | |
| Product height mm | 21.844 | |
| Product length in | 2.120 | |
| Product length mm | 53.848 | |
| Product width in | 0.860 | |
| Product width mm | 21.844 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |
| Thread sealant | NO | No |