Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.539 | |
| A dimension MM | 64.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G220790-16-16DR | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.945 | |
| Hose cut off factor MM | 24.003 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.362 | |
| Inside diameter MM | 9.195 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 2.067 | |
| Product length mm | 52.502 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |
| Thread sealant | NO | No |