![Hose Fittings 2402-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213822%2FID432878211983-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
G2402-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
G2402-12
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | 1503 |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 1 1/16 IN |
| End type 1 | SAE 45 |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.18 in |
| Hose dash size | -12 |
| Inside diameter | .51 in |
| Item type | Nipple |
| Product Height | 1.36 in |
| Product Length/Depth | 3.44 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 5.521 in³ |
| Product Weight | .35 lb |
| Product Width | 1.18 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-14 |
| Trade Name | G2402 Series |