Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | G32600-4 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Outside diameter IN | 0.571 | |
| Outside diameter MM | 14.503 | |
| Product height in | 0.571 | |
| Product height mm | 14.503 | |
| Product length in | 0.098 | |
| Product length mm | 2.489 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.571 | |
| Product width mm | 14.503 | |
| Thickness IN | 0.098 | |
| Thickness MM | 2.49 |
