Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G32600-6 | |
| Inside diameter IN | 0.539 | |
| Inside diameter MM | 13.691 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.736 | |
| Outside diameter MM | 18.694 | |
| Product color finish | PURPLE | Purple |
| Product height in | 0.736 | |
| Product height mm | 18.694 | |
| Product length in | 0.098 | |
| Product length mm | 2.489 | |
| Product material | ETHYLENE PROPYLENE DIENE EPDM | Ethylene propylene diene monomer (EPDM) |
| Product width in | 0.736 | |
| Product width mm | 18.694 | |
| Thickness IN | 0.098 | |
| Thickness MM | 2.489 |