Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 45.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | G350200-03 | |
| Compatible hose ID IN | 0.188 | |
| Compatible hose ID MM | 4.763 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 19.990 | |
| Product height in | 0.945 | |
| Product height mm | 24.003 | |
| Product length in | 1.772 | |
| Product length mm | 45.009 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.945 | |
| Product width mm | 24.003 |
