Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.701 | |
| A dimension MM | 94.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.810 | |
| Compatible hose ID MM | 50.800 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size in | 3.150 | |
| End connection hex size mm | 80.000 | |
| End size 1 | -32 | -32 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 3.150 | |
| Hex size 1 MM | 80.000 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.287 | |
| Inside diameter MM | 58.100 | |
| Product height in | 3.150 | |
| Product height mm | 80.010 | |
| Product length in | 3.700 | |
| Product length mm | 93.980 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.150 | |
| Product width mm | 80.010 |
