Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.953 | |
| A dimension MM | 75.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G4013-16 | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2755 | 2755 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.811 | |
| End connection hex size MM | 46.000 | |
| End size 1 | -16 | -16 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.120 | |
| Inside diameter MM | 28.450 | |
| Product height in | 2.090 | |
| Product height mm | 53.086 | |
| Product length in | 2.950 | |
| Product length mm | 74.930 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Product width mm | 45.974 |
