Aeroquip by Danfoss
G4013-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
G4013-8
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .5 in |
| Construction style | Reusable |
| End gender 1 | Female |
| End Size 1 | 5/8 IN |
| End type 1 | UNF |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.18 in |
| Hose dash size | -8 |
| Inside diameter | .58 in |
| Item type | Socket |
| Product Height | 1.18 in |
| Product Length/Depth | 2.01 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 2.799 in³ |
| Product Weight | .33 lb |
| Product Width | 1.18 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 5/8-18 |
| Trade Name | G4013 Series |