Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.787 | |
| A dimension MM | 96.200 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.625 | |
| Backup hex size MM | 41.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G4103-16-16DR | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.625 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.620 | |
| Hose cut off factor MM | 66.548 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.758 | |
| Inside diameter MM | 19.253 | |
| Product height in | 1.960 | |
| Product height mm | 49.784 | |
| Product length in | 3.980 | |
| Product length mm | 101.092 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.960 | |
| Product width mm | 49.784 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread sealant | NO | No |
