Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.630 | |
| A dimension MM | 117.602 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.375 | |
| Backup hex size MM | 60.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G4103-24-24DR | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.375 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.250 | |
| Hose cut off factor MM | 82.550 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.287 | |
| Inside diameter MM | 32.690 | |
| Product height in | 2.362 | |
| Product height mm | 59.995 | |
| Product length in | 4.630 | |
| Product length mm | 117.602 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.362 | |
| Product width mm | 59.995 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread sealant | NO | No |
