Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.940 | |
| A dimension MM | 74.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.748 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.062 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.063 | |
| Hex size 1 MM | 27.000 | |
| Hex size 2 IN | 1.062 | |
| Hex size 2 MM | 27.000 | |
| Hose cut off factor IN | 1.460 | |
| Hose cut off factor MM | 37.100 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.460 | |
| Inside diameter MM | 11.700 | |
| Product height in | 1.230 | |
| Product height mm | 31.242 | |
| Product length in | 3.330 | |
| Product length mm | 84.582 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
