G4103-4-12-10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
G4103-4-12-10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | 2781,2755 HOSE | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 1 1/16 IN | |
| End Size 2 | 0.625 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hex Size 1 | 1.259 in | |
| Hex Size 2 | 1.259 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.259 in | |
| Product Length/Depth | 2.92 in | |
| Product material | Carbon steel | |
| Product Volume | 4.628 in³ | |
| Product Width | 1.259 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-12 |