Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.630 | |
| A dimension MM | 117.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.362 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 2.362 | |
| Hex size 1 MM | 60.000 | |
| Hex size 2 IN | 2.362 | |
| Hex size 2 MM | 60.000 | |
| Hose cut off factor IN | 2.425 | |
| Hose cut off factor MM | 61.600 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.283 | |
| Inside diameter MM | 32.600 | |
| Product height in | 2.730 | |
| Product height mm | 69.342 | |
| Product length in | 5.290 | |
| Product length mm | 134.366 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |
