Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.803 | |
| A dimension MM | 122.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.952 | |
| End connection hex size MM | 75.000 | |
| End size 1 | -32 | -32 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 2.953 | |
| Hex size 1 MM | 75.000 | |
| Hex size 2 IN | 2.952 | |
| Hex size 2 MM | 75.000 | |
| Hose cut off factor IN | 2.598 | |
| Hose cut off factor MM | 66.000 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.751 | |
| Inside diameter MM | 44.500 | |
| Product height in | 3.400 | |
| Product height mm | 86.360 | |
| Product length in | 5.720 | |
| Product length mm | 145.288 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.950 | |
| Product width mm | 74.930 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread size 1 | 2 1/2-12 UN | 2 1/2-12 UN |
