Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.314 | |
| A dimension MM | 58.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.551 | |
| End connection hex size MM | 14.000 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.551 | |
| Hex size 1 MM | 14.000 | |
| Hex size 2 IN | 0.551 | |
| Hex size 2 MM | 14.000 | |
| Hose cut off factor IN | 1.114 | |
| Hose cut off factor MM | 28.300 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.161 | |
| Inside diameter MM | 4.100 | |
| Product height in | 0.640 | |
| Product height mm | 16.256 | |
| Product length in | 2.600 | |
| Product length mm | 66.040 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
