
Aeroquip by Danfoss
G411-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
G411-32
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 2 in |
| Construction style | Reusable |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hose dash size | -32 |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Weight | 2.76 lb |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | G411 Series |