Aeroquip by Danfoss
G4677-16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
G4677-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | 1503 | |
| Construction style | Reusable | |
| Drop dimension | 1.26 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 3.27 in | |
| Hose dash size | -16 | |
| Item type | Nipple Assembly | |
| Product Height | 1.94 in | |
| Product Length/Depth | 4.41 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 14.972 in³ | |
| Product Weight | .53 lb | |
| Product Width | 1.75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | G4677 Series |