
Aeroquip by Danfoss
G4677-40-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
G4677-40-32
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 2 in |
| Compatible hoses | 1503 |
| Construction style | Reusable |
| Drop dimension | 1.58 |
| End gender 2 | Male |
| End Size 2 | 2 IN |
| End type 1 | Flanged |
| End type 2 | UNS |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 2.76 in |
| Hose cut-off factor | 3.96 in |
| Hose dash size | -32 |
| Inside diameter | 1.75 in |
| Item type | Nipple Assembly |
| Product Height | 4.61 in |
| Product Length/Depth | 7.46 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 113.833 in³ |
| Product Weight | 1.86 lb |
| Product Width | 3.31 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 2 | 2-18 |
| Trade Name | G4677 Series |