Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.850 | |
| A dimension MM | 148.160 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.259 | |
| Backup hex size MM | 32.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | G4745-20-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 32.00 | |
| End connection hex size IN | 1.259 | |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.850 | |
| Hose cut off factor MM | 97.660 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.750 | |
| Inside diameter MM | 19.000 | |
| Product material | CARBON STEEL | Carbon steel |