Danfoss Hansen
G540041-10-8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
G540041-10-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Hex Size 1 | 1.06 in | |
| Item type | Complete | |
| Product Height | 1.2274 in | |
| Product Length/Depth | 2.362 in | |
| Product material | Carbon Steel | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 3.081 in³ | |
| Product Width | 1.0629 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | 5400 Series |