G8391
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12041996
G8391
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 2.5 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 3 |
| Cushions | Cushioned head end |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Model Code | TE17EHCE1LBG8391 |
| Mounting style | Head Trunnion |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Cast Iron Ring, Glass-filled Teflon |
| Port Location | Head 3-Cap 3 |
| Port Type | NPTF |
| Product Height | 3 in |
| Product Length/Depth | 14.76 in |
| Product Type | Cylinder Piston Rod Assemblies |
| Product Volume | 221.4 in³ |
| Product Width | 5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | .625 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Small Male UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton lip type |
| Sub-brand | None |
| Trade Name | None |
| Working pressure - max | 250 Psi |