GA12737-10-10E
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA12737-10-10E
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 0.625 IN | |
| End Size 2 | 0.625 IN | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Passivate | |
| Hex Size 1 | 1.0629 in | |
| Hex Size 2 | .866 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.177 in | |
| Product Length/Depth | 4.598 in | |
| Product Volume | 5.752 in³ | |
| Product Width | 1.0629 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 |