
Aeroquip by Danfoss
GA12737-10-12E
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA12737-10-12E
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | GA494/FC802 |
| Construction style | Reusable |
| Drop dimension | 1.18 |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 7/8 IN |
| End Size 2 | 13/16 IN |
| End type 1 | UNF |
| End type 2 | UNEF |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .94 in |
| Hex Size 2 | 1.06 in |
| Hose cut-off factor | 3.08 in |
| Hose dash size | -12 |
| Inside diameter | .5 in |
| Item type | Nipple Assembly |
| Product Height | 2.18 in |
| Product Length/Depth | 5.41 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 12.501 in³ |
| Product Weight | .35 lb |
| Product Width | 1.06 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Thread Size 2 | 13/16-20 |
| Trade Name | GA12737 Series |