Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GA14037-12B | |
| End size 1 | -12 | -12 |
| End size 2 | -18 | -18 |
| End type 1 | MALE O'RING PILOT RIGID LONG | Male o'ring pilot rigid long |
| End type 2 | FEMALE BRAZE | Female braze |
| Hex size 3 MM | 27.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | BRASS | Brass |
| Product serial name | GA14037 | GA14037 |
| Thread size 1 | 1 1/16-14 UN | 1 1/16-14 UN |
