Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| End size 1 | -10 | -10 |
| End size 2 | -16 | -16 |
| End type 1 | MALE O'RING PILOT RIGID LONG | Male o'ring pilot rigid long |
| End type 2 | FEMALE BRAZE | Female braze |
| Hex size 3 MM | 22.000 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | BRASS | Brass |
| Product serial name | GA14060 | GA14060 |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
