
Aeroquip by Danfoss
GA15065-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA15065-20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | 1503 |
| Construction style | Reusable |
| Drop dimension | 1.18 |
| End gender 1 | Female |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.42 in |
| Hex Size 2 | 1.61 in |
| Hose cut-off factor | 3.07 in |
| Hose dash size | -20 |
| Inside diameter | .87 in |
| Item type | Nipple Assembly |
| Product Height | 2.69 in |
| Product Length/Depth | 5.11 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 25.567 in³ |
| Product Weight | .86 lb |
| Product Width | 1.86 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M36X2 |
| Trade Name | GA15065 Series |