
Aeroquip by Danfoss
GA15071-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA15071-4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .25 in |
| Compatible hoses | 2556 |
| Construction style | Reusable |
| Drop dimension | 1.07 |
| End gender 1 | Female |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 2 | .67 in |
| Hose cut-off factor | .91 in |
| Hose dash size | -4 |
| Inside diameter | .17 in |
| Item type | Nipple Assembly |
| Product Height | 1.22 in |
| Product Length/Depth | 2.03 in |
| Product Type | Reusable Hose Fittings |
| Product Volume | 1.907 in³ |
| Product Weight | .13 lb |
| Product Width | .77 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M14X1.5 |
| Trade Name | GA15071 Series |