Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.339 | |
| A dimension MM | 34.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 7.874 | |
| Compatible hoses | FC310 | FC310 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.866 | |
| Hex size 1 MM | 22.000 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.614 | |
| Inside diameter MM | 15.400 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 1.340 | |
| Product length mm | 34.036 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 |
