Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.280 | |
| A dimension MM | 32.512 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GA19925-8.3 | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | NONE | None |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.476 | |
| Inside diameter MM | 12.090 | |
| Product height in | 0.743 | |
| Product height mm | 18.872 | |
| Product length in | 1.280 | |
| Product length mm | 32.512 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.743 | |
| Product width mm | 18.872 | |
| Thread sealant | NO | No |