FLANSCH 6000 PSI
GA21737-20
ToolsGA21737-20 Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| Product height in | 3.750 |
| Product height mm | 95.250 |
| Product length in | 1.260 |
| Product length mm | 32.004 |
| Product width in | 3.071 |
| Product width mm | 78.003 |