Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
GA21737-24
FLANSCH 6000 PSI
GA21737-24
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Aeroquip by Danfoss
Product height in
4.461
Product height mm
113.309
Product length in
1.575
Product length mm
40.005
Product width in
3.740
Product width mm
94.996 mm