FLANSCH 6000 PSI
GA21737-32
ToolsGA21737-32 Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| Product height in | 5.228 |
| Product height mm | 132.791 |
| Product length in | 1.969 |
| Product length mm | 50.012 |
| Product width in | 4.488 |
| Product width mm | 113.995 |