
Aeroquip by Danfoss
GA23177-5-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA23177-5-4
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .25 in |
| Compatible hoses | 1525, 2556 |
| Construction style | Reusable |
| Drop dimension | .8 |
| End gender 1 | Female |
| End Size 1 | 1/2 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 2 | .67 in |
| Hose cut-off factor | 1.12 in |
| Hose dash size | -4 |
| Inside diameter | .16 in |
| Item type | Nipple |
| Product Height | .96 in |
| Product Length/Depth | 2.29 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 1.693 in³ |
| Product Weight | .2 lb |
| Product Width | .77 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/2-20 |
| Trade Name | GA23177 Series |