Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GA23259F | |
| Durometer | 75 | 75 |
| Inside diameter IN | 0.3020 | |
| Inside diameter MM | 7.6710 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.4420 | |
| Outside diameter MM | 11.2270 | |
| Product color finish | GREEN | Green |
| Product height in | 0.442 | |
| Product height mm | 11.227 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product material | HYDROGENATED NBR | Hydrogenated nitrile butadiene rubber (HNBR) |
| Product width in | 0.442 | |
| Product width mm | 11.227 | |
| Thickness IN | 0.0700 | |
| Thickness MM | 1.7780 |